Descargar documento () de 20
Mil-Aero, defense and space connectors, backshells and contacts

8LT & 8T series MIL-DTL-38999 series I and II

Our 8LT and 8T series can withstand the most severe requirements of aerospace and military applications, including civil and military aerospace, communication equipment, ballistic missiles and weapon systems, tanks, and test equipment.

8T connectors (MIL-DTL-38999 series II compliant) provide an extremely compact solution to fit all box architectures and offer real-place optimization. With a large contact layout (from 1 to 28 contacts) comprising 11 different shells and 43 layouts (from size 8 to 24), 8T connectors are ideal for applications requiring high-density connection systems. 

8T connectors are available with RoHS plating (black zinc nickel). 

8LT connectors (MIL-DTL-38999 series I compliant) offer a large selection of contact arrangements and are similar in design to 38999 series III, with maximum weight and space savings. 8LT connectors are available with RoHS plating (cadmium free).

Características Principales

  • Quick bayonet coupling
  • Contact protection
  • Audible, sensitive and visual mating check
  • EMI shielding

Enhanced connectivity

Locking mechanisms assist connector coupling and maintain electrical continuity, ensuring reliable performance.
Especificaciones

Applications

We design unwired terminated conduit system/solutions to meet customer requirements in applications such as space missions, civil and military aircraft, and industrial systems.

Descargar enlaces