Descargar documento () de 20
Mil-Aero, defense and space connectors, backshells and contacts

03 series band adapter

Eaton's 03 series band adapter includes all banding backshell solutions for circular connectors and provides 360° EMI shielding of wire bundles. Our self-locking mechanism offers a simple, reliable coupling solution that exceeds performance requirements and provides superior mating compared to conventional self-locking products. Installation is easy, with no specific tools or training required to assemble your interconnect solution.

Our split-shell configuration supports time-saving repair and maintenance by enabling easy access to wires without having to disconnect the entire system. Different shell entry sizes are available to fit your wire assembly. Aerospace-grade plating options including nickel, cadmium and zinc nickel are available and qualified according to applicable standards, and backshells can be ordered on-demand with customer-specific finishes.

Características Principales

  • Multi configurations: straight, 45°, 90° 
  • Cable diameter up to 31.8 mm 
  • M85049 qualified 
  • Operating temperature: up to + 200°C / 392°F
Especificaciones

Diverse size offer

Accessory hardware is offered in several sizes. Bands can be ordered with two widths: regular and mini band. Four diameter sizes are proposed for the constant force spring and 13 sizes for the composite shield support ring.

Shielding braid available

Braid is ready to order in 1 foot increment. Our braid material is compliant with QQ-B-575B and ASTM B33. Composite shield support rings also proposed for splicing of shielded cables. Our shield support rings are M85049/93 qualified.

Descargar enlaces