Descargar documento () de 20
Industrial connectors, backshells and contacts

Trim Trio series

Our TRIM TRIO connectors line offers a versatile selection of contacts for several connector shapes. Our trio of contacts (machined, stamped and formed, high speed) can be used in a wide range of connectors with plastic or metal shells, bayonet or push-pull coupling mechanisms, and rectangular or circular connector shells.

All connectors in the TRIM TRIO series use the same contact design, an innovative feature that simplifies your supply chain, reduces the complexity of production and allows easy switching from one connector series to another.

Using similar contact technology and design with a 1/3 bayonet coupling, our UTS series (full plastic, waterproof IP68/IP69K connector), UTG series (heavy-duty metal and plastic connector) and UTO series (metal IP68/69K connector for intensive use) are interchangeable and intermeatable, providing the flexibility to switch from one series to another to address new customer needs without impacting your equipment and production lines.  Product upgrades are easier, faster, and help you avoid additional costs.

TRIM TRIO also includes the UTL series (UL / IEC power + control), a plastic push-pull connector designed to comply with all modern industrial safety standards as well as  rectangular snap-lock SMS quick mating and cable connectors.

Características Principales

  • Versatile contacts can be used in many connector series. 
  • Wide range of contacts available: 30AWG to 6AWG, copper to optic and coax, machined or stamped & formed
  • Common interconnect platform offering plastic, metal, metallo-plastic shells, circular, and rectangular connectors for harsh industrial applications

Ensuring safe conditions

Developed to be compliant with major electrical IEC and UL standards, our Trim Trio series helps keep installers and users safe, making it the ideal connector for all industrial and harsh environment.

Versatile interconnect solutions

From 30AWG to 6AWG, copper to optic and coax, and machined to cost effective stamped and formed technology, we offer a wide range of contacts that can be used in Trim Trio connectors, offering you a complete interconnect solution.
Especificaciones
  • Temperature:       -40° - 105°C (-40°F - 221°F)
  • Sealing: Up to IP68 and IP69K
  • UV resistant with F1 material (depending on connector series)
  • Moisture proof (depending on connector series)
  • UL94V0 / UL94HB (depending on connector series)
  • Nema 4X (depending on connector series)
  • RoHS
  • REACH
Descargar enlaces