Descargar documento () de 20
Industrial connectors, backshells and contacts

RC/RM series machined contacts

Our RC/RM #16 (1.6mm) screw machined contacts are snap-in pin and sockets for harsh-environment industrial connectors. Our contacts are suitable for UTS, UT0, UTG, UTL, UTP, SMS, MBG connector series with #16 cavities. Their flexible design enables switching from one connector series to another without changing crimping tools, helping customers avoid additional expenses and new qualification requirements.

Made from a highly conductive copper alloy, RC/RM #16 (1.6mm) screw machined contacts are available with a wide range of plating options to optimize electrical performance, including gold, gold flash, and tin over nickel. Contacts are suitable for copper cores from AWG30 (0.05mm²) to AWG14 (2.5mm²), and we also have coax options with RMDX and RCDX suitable for 50 or 75 ohms, coaxial or twisted pair cable.

Características Principales

  • Suitable for UTS, UT0, UTG, UTL, UTP, SMS, MBG connector series
  • Suitable for copper cores from AWG30 (0.05mm²) to AWG14 (2.5mm²) 
  • Coax options with RMDX and RCDX suitable for 50 or 75 ohms, coaxial or twisted pair cable
  • Different types of packaging compliant with all volumes of production

Guaranteed high performance

Our RC rocket contacts have a closed entry design to prevent probe damages. The heat-treated beryllium copper locking springs ensure proper locking and alignment of contacts in the housing for a high level of performance over time.

Your choice of packaging

We offer different types of packaging compliant to all volumes of production. Contacts can be delivered in bulk in bags of 50 or 1000 pieces, or on reels (2000 pcs) for automatic crimping.
Especificaciones
  • Contact resistance: <3mΩ
  • Current rating: 13 Amp
  • Contact retention in cavity: 110N mini
  • Individual insertion force: 3.5N max
Descargar enlaces