Descargar documento () de 20
Industrial connectors, backshells and contacts

MSH/MPH series

Our MSH/MPH series circular connectors are mainly used for marine applications and meet the requirements of marine specification AGB/T538c and the NFC 93422 environmental test standard. Their conical coupling interface and square threaded screw coupling enable MSH/MPH series to withstand high vibrations and shock. MSH/MPH connectors are also suitable for harsh-environment applications such as military ships, railways, mining and public works.The special cone design on the backshell for cable braid/armor retention makes them extremely resistant to pull-out or transverse forces (80 kg).  The O-ring at the coupling interface and the pressure gland at the backshell to cable interface (associated with optional protective cable boot) provide high-performance sealing. Dismountable crimp contacts make them easy to wire.

Características Principales

  • High vibration and shock resistance 
  • Extremely resistant to pull-out or transverse forces (80 kg) 
  • High-performance sealing 
  • Excellent resistance against corrosion: tin-plated aluminium or marine bronze shells

Extremely robust for Marine applications

The insulators use EPDM rubber to garantee high sealing even for long periods underwater, and the extremely robust bronze marine shell is highly resistant to corrosion and vibration as well as transverse and pull-out force.
Descargar enlaces