Descargar documento () de 20
Industrial connectors, backshells and contacts

Fiber optic connector - UTS series

Our UTS series of sturdy circular plastic connectors feature a 1/3 bayonet coupling designed to quickly connect and secure the connection system to integrate high-speed fiber optic contacts, making it ideal for the datacom industry. Developed to comply with major electrical IEC and UL standards, the UTS ensures safe conditions for installers and users. Waterproof and UV resistance capabilities (IP68/69K sealing level) extend outdoor service life and reduce the need for maintenance. The UTS series offers a large choice of layouts with options to mix signal and power or copper and optic within the same connector. Available with a large selection of shells and standard cable assembly options, UTS provides a complete interconnect solution to simplify your supply chain.

Características Principales

  • Operating temperature range: -40° + 105°C / -40°F to 221°F
  • LC, MPO and hybrid layouts available 
  • Sealing: IP68 and IP69K 
  • UV resistant with F1 material 
  • Standard: UL94V0 / UL94HB 
  • RoHS and REACH compliance
  • 250 mating cycles
Descargar enlaces