Our 848 energy supply connectors fully comply with military standard VG96918. Their reliable reverse bayonet locking system derived from VG95234, combined with the IP68 sealing and a conus design backshell for shielded cable and heat shrink boot, make this connector a perfect match for all harsh environments, including heavy industry, geophysics and defense applications.
Offering three shell sizes with layouts for single phase 250V/16A or 3 phase 500V/25A up to 500V/63A, these connectores cover all standardized energy supply classes of VDE0620-1.
Machined and silver-plated contacts are designed for crimping.
| Shell & Backshell material: | Aluminum, Steel, or Bronze |
| Shell & Backshell plating: | |
| Aluminum: | Black Zinc Nickel |
| Endurance: | 500 mating/unmating operations |
| Operating voltage: | 220 to 440 |
| Current rating: | Up to 63 amps |
| Temperature range: | 55°C to + 85°C (125°C peak) |
| Sealing (immersion): | IP68 (1 bar - 24 hours) |
| Salt spray resistance: | Black Zinc Nickel: 500 hours |
Su búsqueda "" no coincidió con ningún documento o producto.