Crouse-Hinds series HPL LED fixtures are suitable for Zone 1 and 2 Ex-gas and Zone 21 and 22 Ex-dust hazardous areas. Our HPL is available in four models ranging from 3,000 lumens to 8,000 lumens, providing a lighting solution for a wide range of applications. The fixture is also available with an option for emergency lighting applications.
HPL LED fixtures are engineered to provide maintenance-free operation, while delivering long life and high lumen performance. A high-efficacy design provides up to 100 lumens per watt. Multiple mounting options, including pendant, ceiling, wall, yoke and pole, provide installation flexibility.
Crouse-Hinds series HPL LED fixtures are ideal for general area lighting in heavy industrial, chemical, petrochemical or pharmaceutical facilities, platforms, shipyards, electric power, loading docks, wastewater treatment and paper mills.
| Catalog number | Product description | 
CCL2005266U/B4  | 
Ex-pendant LED for Zone 1/21 HPL 3L, 5700K, clear glass, 2 x M25 metal thread with 1 x plastic plug, with painted bracket  | 
CCL2005282U/B4  | 
Ex-pendant LED for Zone 1/21 HPL 5L, 5700K, clear glass, 2 x M25 metal thread with 1 x plastic plug, with painted bracket  | 
CCL2005306U/B4  | 
Ex-pendant LED for Zone 1/21 HPL 7L, 5700K, clear glass, 2 x M25 metal thread with 1 x plastic plug, with painted bracket  | 
CCL2005314U/B4  | 
Ex-pendant LED for Zone 1/21 HPL 8L, 5700K, clear glass, 2 x M25 metal thread with 1 x plastic plug, with painted bracket  | 
CCL2005234U/T2/B4  | 
Ex-pendant LED for Zone 1/21 HPL 5L, 5700K, clear glass, 2 x M25 metal thread, with painted bracket, 1.5H emergency  |