The compact CEAG KFL LED tank inspection light fixture from Eaton’s Crouse-Hinds Division is utilized for the illumination of boiler interiors, tanks and agitators in Zone 1, 21, 2 and 22 hazardous areas. The KFL LED can also be used in combination with a carrying handle as a maintenance and repair light for temporary illumination.
The robust design of this fixture, coupled with UV and chemical resistance, and IP66 ingress protection rating, make the KFL LED the ideal solution for extremely harsh conditions.
| Catalog number | Product description |
| NOR000000514529 | Halogen lamp 50 W socket GZ 10 for KFL 50 |
| NOR000000514531 | LED lamp 5.5 W socket GU 10 for KFL 7 LED |
| NOR000005140030 | Ex-tank light fitting KFL 50, 50 W, incl. halogen lamp, 24 V, 1 x M25 metal thread, 1 x Ex-e plug M25 |
| NOR000005140031 | Ex-tank light fitting KFL 7 LED, max. 10 W LED lamp, 230 V, 1 x M25 metal thread, 1 x Ex-e plug M25 |
| NOR000005140032 | Ex-tank light fitting Portable KFL 7 LED, max. 10 W LED lamp, 12/24 V, 1 x M25 metal thread, 1 x Ex-e plug M25, with transport grip |
| NOR000005140700 | Antiglare shield for KFL 50 |
| NOR000005140776 | Mounting bracket for side installation for KFL 50, 2 pcs. |
| NOR000005140809 | Transport grip AT for KFL 50 |
| NOR000005140900 | Ex-tank light fitting KFL 50, 50 W, incl.halogen lamp, 230 V, 1 x M25 metal thread, 1 x Ex-e plug M25 |
| NOR000005140906 | Ex-tank light fitting KFL 7 LED, incl. 5.5 W LED lamp, 230 V, 1 x M25 metal thread, 1 x Ex-e plug M25 |
| NOR000005140907 | Ex-tank light fitting Portable KFL 7 LED, incl. 5.5 W LED lamp, 230 V, 1 x M25 metal thread, 1 x Ex-e plug M25, with transport grip |
| NOR000005140920 | Ex-tank light fitting KFL 50, 50 W, incl. halogen lamp, 12 V, 1 x M25 metal thread, 1 x Ex-e plug M25 |