Descargar documento () de 20
Ground fueling

Hydrant pit valves

Eaton’s Carter® hydrant pit valves comply with EI 1584, fourth edition. 4-inch and 6-inch ANSI flange models are available with standard lanyard, air-operated or dual air- and lanyard-operated pilots, or any one of our three patented remote pilot valve actuator options. Remote actuators remove complicated control devices from the pit by moving most pilot valve functions from hydrant valves to fuel servicer vehicle hoses, thus eliminating the need to remove hydrant valves from the pit if pilot actuators require maintenance or replacement. 

Especificaciones
Descargar enlaces