Búsqueda de conocimientos
Descargar documento () de 20
Rígido/IMC

Pull Elbows - Rigid-IMC

Crouse-Hinds series pull elbows are installed in rigid or IMC conduit systems to make 90° bends where space is limited, or to connect rigid or IMC conduit to a box or enclosure.  Pull elbows also act as outlets, with removable covers and gaskets that facilitate wire pulling.

Certifications and compliances

NEC/CEC

  • UL and cUL Listed

Design features

  • Removable cover and gasket facilitates wire pulling
  • Raintight
  • For outdoor use

Standard materials

  • Body – malleable iron or zinc die cast
  • Cover – aluminum or steel
  • Gasket – neoprene
Especificaciones

Resaltar las diferencias
Mostrar solo las diferencias
Ocultar funciones en blanco
Descargar enlaces