Descargar documento () de 20
Vehicle controls

Snap switch-push button actuator

Snap Switch Pushbutton Actuator superstructures are designed for installation in a 0.475 in (12.07 mm) diameter mounting hole, and are available with attractive mounting collars. All series are supplied with a flat surface on the bushing to prevent rotation. In the series requiring the mounting collar, the collar itself is the face nut tightening the switch / superstructure assembly down to the panel. 

Características Principales

  • Protective collar around the operating button prevents accidental operation of the switch
  • Flat surface supplied on the bushing helps to prevent rotation
  • Multiple color availability provides customization options for color coding applications
  • 1 (one snap switch) momentary pole ensures high functionality and long life

Options

  • Colors available
  • NO and NC circuits
  • Pad printed buttons
  • PC Terminals
  • Rectangular Cap Style
  • Round Cap Style
  • Round 0.700 in (17.78 mm) button
Especificaciones

Resaltar las diferencias
Mostrar solo las diferencias
Ocultar funciones en blanco
Descargar enlaces