Eaton’s FHF FernTel 3 Z2 is an analogue desk/wall telephone for applications in potentially explosive areas in Zone 2 and 22.
The FernTel 3 Z2 is manufactured from polycarbonate an impact-resistant thermoplastic which is certified according to ATEX. The housing prevents corrosion and provides longevity minimising the overall maintenance costs.
Due to its robust design and certified materials this telephone is suitable for use in hazardous industries such as chemical and petrochemical, where potential explosive atmospheres occur during production procedures.
The FernTel 3 Z2 provides flexibility with the ability to effortlessly be converted from a wall-mounted device to a desk telephone to suit your needs.
Visit our range overview to understand Eaton's FHF product line portfolio.
ATEX Ex
IECEx
Visit our telephone accessories page to enhance and improve your communication experience.
Soporte de Eaton
Contact us
Tel: +49 208 8268 0 
email: FHF-sales@eaton.com