Descargar documento () de 20
Fuses

1245 UMF SMD fuses

Eaton Bussmann series Universal Modular Fuselink (UMF) family of surface mount fuses offer reliable overcurrent protection in both fast-acting and time-delay performance characteristics. These brick fuses are available in 1245 footprint with voltage ratings up to 350 Vac and current ratings up to 6.3 A. The UMF fuses are compliant with the IEC 60127-4 standard, which is globally recognized, helping allow end users a path to avoiding additional country specific certifications.

Especificaciones

Specifications

Resaltar las diferencias
Mostrar solo las diferencias
Ocultar funciones en blanco
Descargar enlaces