Eaton's LCPI family of toroid power inductors are available in vertical and horizontal self-leaded and header mounted configurations. Their low loss, iron powder cores provide stable operating characteristics, maximizing inductor efficiency. Inductance values range from 10 uH to 1000 uH. Current values range from 1.9 A to 29.5 A. The LCPI family toroid power inductors can be used in several applications including filters, buck and boost switches, and chokes.
Automotive electronic systems play a crucial role in modern vehicles, enhancing safety, performance, and comfort. Eaton’s electronic components are AEC-Q qualified for use in powertrain and chassis electronics, safety and security systems, and infotainment applications to enhance performance, and convenience for drivers and passengers.
Electronic components play a crucial role in modern industry, enabling automation, precise control, and data analysis.
In industrial electronics, these components find applications in automation, motor control, robotics, and power conversion. Eaton's components ensure efficient and reliable industrial systems.
| Part | Mounting | OCL (µH) Range | Isat (A) Range | DCR (Ω) Range |
| CTXxxx-x-52xx-R | Vertical, Horizontal Self Leaded and Header Mounted | 10 - 1000 | 1.9 - 29.5 | 0.0032 - 0.6380 |
Soporte de Eaton
Technical support