Eaton’s HVP fuse holders are panel mount fuse holders for 1/4" x 1-1/4" (6.3 mm x 32 mm) cartridge or ferrule fuses. This is a high voltage rating and current rating fuse holder, up to 480 V and 30 A for higher power assemblies. The HVP is a RoHS compliant fuse accessory.
| Part number | Description | Voltage rating (V) | Current rating (A) |
| HVP-R | Standard HVP fuse holder | 480 | 30 |
| HVP-W-R | Drip proof fuse knob (IP53 rated) | 480 | 30 |
| HVP-HH-R | 1/4” Quick connects | 480 | 30 |
| HVP-L-R | 2250 V Stand-off barrier | 480 | 30 |
| HVP-LW-HH-R | Drip proof knob, 2250 V stand-off, 1/4” quick connects | 480 | 30 |
| HVP-OO-R | Snap-lock design | 480 | 30 |
| HVP-CC-R | Extended panel mount | 480 | 30 |
Soporte de Eaton
Technical support