Descargar documento () de 20
Fuse holders, clips and accessories

HR & HM In-line fuse holder

Eaton’s HR and HM fuse holders are in-line fuse holders for 1/4" x various length and SFE fuses for up to 20 A and 32 volts AC. This product is available as a complete assembly consisting of the in-line fuse holder as well as an installed SFE fuse and 8” or 14” wire leads.

Technical data sheets

HR and HM fuse holder data sheet

In-line fuse holder
Includes SFE fuse
Wire leads included
Especificaciones
For detailed specification information, please refer to the data sheet.
Part Number Amps Volts AC Includes Fuse Wire
HRJ* 20 32 SFE-20 19" of #14
HRI 20 32 SFE-14 19" of #14
HRH 20 32 SFE-9 19" of #14
HRE 20 32 SFE-7 1/2 19" of #14
HRG 20 32 SFE-6 19" of #14
HRF 20 32 SFE-4 19" of #14
HMJ** 20 32 SFE-20 8" of #14
HMI 20 32 SFE-14 8" of #14
HMH 20 32 SFE-9 8" of #14
HME 20 32 SFE-7 1/2 8" of #14
HMG 20 32 SFE-6 8" of #14
HMF 20 32 SFE-4 8" of #14
Descargar enlaces