Descargar documento () de 20
Fuse holders, clips and accessories

HJM Panel mount fuse holder

Eaton’s HJM fuse holders are panel mount fuse holders for 1/4" x 1" to 1 1/16" cartridge/ferrule fuses for up to 30 A and 250 V. Optional accessories are available. This is a RoHS compliant fuse accessory.

Panel mount fuse holder
For 1/4" x 1" to 1-1/16" fuses
Rated up to 30 A
Especificaciones

Specifications

For detailed specification information, please refer to the data sheet.
Part number Feature Voltage rating
Current rating
HJM-R Standard solder tabs 250 V
30 A
HJM-HH-R 1/4” Quick connects 250 V 30 A

Optional accesories

For detailed specification information, please refer to the data sheet.
Ordering code Catalog number Description
BK-9435-1-2 BK/9435-1-2 100 pcs of bayonet fuse knobs
BK-1A4806-2 BK/1A4806-2 100 pcs of metal fastening nuts
BK-1A4287 BK/1A4287 100 pcs of plastic fastening nuts
BK-9732 BK/9732 100 pcs of silicon washers
Descargar enlaces