Descargar documento () de 20
Magnéticos (transformadores & inductores)

HCPT Inductor

Eaton's HCPT high current power inductors utilize iron powder core material in a 13.2 mm x 13.2 mm through hole package in a 9.0 mm height. The HCPT family has an inductance range from 0.20 uH to 3.3 uH, current range from 11.4 A to 90.0 A and frequency range up to 1 MHz. HCPT power inductors can be used in several applications including next generation processors, high current DC-DC converters, desktop computers, VRM multi-phase buck regulators, and video game power.

Technical data sheets

HCPT1309 Inductor data sheet
High current carrying capability
Through hole package

Automotive

Automotive electronic systems play a crucial role in modern vehicles, enhancing safety, performance, and comfort. Eaton’s electronic components are AEC-Q qualified for use in powertrain and chassis electronics, safety and security systems, and infotainment applications to enhance performance, and convenience for drivers and passengers.

Industrial

Electronic components play a crucial role in modern industry, enabling automation, precise control, and data analysis.

In industrial electronics, these components find applications in automation, motor control, robotics, and power conversion. Eaton's components ensure efficient and reliable industrial systems.

Especificaciones

Specifications

Descargar enlaces

¿Necesita asistencia sobre nuestros productos?

Soporte de Eaton

Technical support

Contact us