Descargar documento () de 20
Fuse holders, clips and accessories

HB PCB fuse holder

Eaton’s HB fuse holders are PCB board mounted fuse holders for 5x20 mm ferrule fuses or 1/4" x 1-1/4" fuses available in both horizontal and vertical orientation. The fuse carriers are interchangeable. This is a RoHS compliant fuse accessory.

PCB Mounted fuse holder
For 5 x 20 mm or 1/4" x 1-1/4" fuses
Vertical or horizontal orientation
Especificaciones
For detailed specification information, please refer to the data sheet.
Catalog
Number
Fuse Holder Voltage Rating
(V)
Current Rating (A) Agency Approval
Body Mount Carrier Size UL CSA VDE SEMKO
HBH-I Horizontal 1⁄4" x 1  1⁄4" 250 16 12 10
HBH-M Horizontal 5 x 20 mm 250 16 12 10
HBV-I Vertical w/ Stability Pins 1⁄4" x 1  1⁄4" 250 16 12 - 10
HBV-M Vertical w/ Stability Pins 5 x 20 mm 250 16 12 - 10
HBW-I Vertical w/o Stability Pins 1⁄4" x 1  1⁄4" 250 16 12 6.3 10
HBW-M Vertical w/o Stability Pins 5 x 20 mm 250 16 12 6.3 10
HBH Horizontal na 250 16 12 10
Descargar enlaces