Descargar documento () de 20
Interruptores automáticos

PLG4/6 xPole Miniature Circuit Breaker

The PLG4 and PLG6 miniature circuit breakers are protective devices equipped with both a thermal and an electromagnetic release that are available in 1P+N pole version with a width of 1 module unit requiring little space for installation. The PLG4 and PLG6 are available with rated currents of 6 A to 63 A and tripping charasteristics B and C. The rated breaking capacity is 4.5 kA at PLG4 and 6 kA at PLG6 according to IEC/EN 60898.

VERSIONS
1P+N
IN ACCORDANCE WITH
IEC/EN 60947-2 and IEC/EN 60898-1
TRIPPING CHARACTERISTICS
B and C

Características Principales

  • Top-quality miniature circuit breakers 1P+N with a width of 1 module unit requiring little space for installation
  • Contact position indicator red - green
  • Guide for secure terminal connection
  • Comprehensive range of accessories for subsequent installation
  • Rated currents up to 40 A
  • Tripping characteristics B, C
  • Rated breaking capacity according to IEC/EN 60898
    • PLG4: 4.5 kA
    • PLG6: 6 kA
  • High selectivity between MCB and back-up fuse due to low let-through energy
  • Profi le compatible with other devices of the Xpole series, bridging with the PFGM RCD circuit breaker is possible
  • Colour of the switching toggle according to the performance rating of the circuit breaker
  • Meets the requirements of insulation co-ordination, distance between contacts > 4 mm, for secure isolation
  • Rated breaking capacity Icn1 = 3 kA
  • N-Links

Most common overcurrent protection devices

MCBs protect cables against damage due to overload and short circuits: In the event of dangerously high currents, the circuit breaker’s bimetallic thermal release will disconnect the power supply. In the event of a short circuit, the electromagnetic release will disconnect the power supply in a timely manner.

Standard-compliant miniature circuit breaker

The standard EN 60898-1 is a standard for electrical installation material, circuit breaker for home installations and similar purposes. These specific types carry as well the IEC/EN 60947-2 approval.

The right MCB for every situation

Circuit breakers with tripping characteristic B are the standard MCB type used for lighting and socket circuits. For circuits with high inrush and peak currents (e. g. motors) devices with tripping characteristic C are used.
Especificaciones

Resaltar las diferencias
Mostrar solo las diferencias
Ocultar funciones en blanco
Descargar enlaces