Descargar documento () de 20
Interruptores automáticos

FAZ-HS xEffect Miniature Circuit Breaker

The FAZ-HS miniature circuit breaker is a protective device that is equipped with both a thermal and an electromagnetic release. The FAZ-HS is available in 1- and 2-pole versions, with a rated current of 4 A. The switching capacity is 10 kA according to IEC/EN 60898-1.

RATED CURRENT
4 A
VERSIONS
1- and 2-pole
CURRENT LIMITING CLASS
3

Características Principales

  • Premium miniature circuit breaker for industrial applications and building installations
  • Current limiting class 3
  • Back-up fuse with high selectivity, thanks to low let-through energy
  • Contact position indicator red – green
  • Rated current 4 A
  • Tripping characteristic B
  • Rated switching capacity 10 kA according to IEC/EN 60898-1
  • Compatible with standard busbars
  • Comprehensive range of accessories, which can also be retrofitted

Reliable cable protection

MCBs protect cables against damage due to overload and short circuits: In the event of dangerously high currents, the circuit breaker’s bimetallic thermal release will disconnect the power supply. In the event of a short circuit, the electromagnetic release will disconnect the power supply in a timely manner.

A design that is standard-compliant and quality-tested

Part 1 of IEC/EN 60898 applies to AC MCBs if the rated voltage between the phases does not exceed 440 V, the rated current does not exceed 125 A and the rated breaking capacity does not exceed 25,000 A. Circuit breakers that fall within the scope of IEC/EN 60898-1 are designed to be operated by non-experts.

The right MCB for every situation

Circuit breakers with tripping characteristics B and C are the most common types. Circuit breakers with tripping characteristic B are the standard MCB type used for lighting and socket circuits.
Especificaciones

Resaltar las diferencias
Mostrar solo las diferencias
Ocultar funciones en blanco
Descargar enlaces