Descargar documento () de 20
Fusibles y Portafusibles

Bussmann series medium voltage DIN fuses

Eaton's Bussmann medium voltage DIN full range and back-up fuses offer an excellent transformer protection. They are available with or without striker. They comply to the dimensional standard DIN 43625, VDE 0670 and IEC 60282-1. They are suitable for indoor and outdoor use.

Rated current
Up to 200 A
Rated voltage
Up to 36 kV

Características Principales

  • Cool running, low watts loss and low power dissipation 
  • Silver elements
  • 100% X-ray
  • Reduced nuisance operation
  • Low arc voltages during short-circuit operation

Reliable design

Eaton's Bussmann series Medium voltage DIN fuses are fitted with a reliable and powerful strikers for safe operation and disconnection during fault clearing.

Dedicated team of fuse application engineers

Our team of specialist fuses field applications engineers will do its upmost to help you select the correct fuse for your application, ensuring your application is protected by the best fuse protection available.

Especificaciones

Resaltar las diferencias
Mostrar solo las diferencias
Ocultar funciones en blanco
Descargar enlaces