Descargar documento () de 20
Fusibles y Portafusibles

Bussmann series medium voltage British standard air fuses

Eaton's Bussmann series Air medium voltage fuses are suitable for the primary side transformer protection, fuse switch combination unit, fuse bases and fuse switches. They comply with BS 2692 Part 1 1975 standard. A number of options are available including full range capability and alternative fixings arrangements such as different types of tags, studs and collars. Higher current ratings can be obtained by using fuses in parallel and special fixings arrangements are available for this purpose.

Rated current
Up to 160 Amps
Rated voltage
Up to 72.5 kW

Características Principales

  • Cool running, low watts loss and low power dissipation
  • Silver elements
  • 100% X-ray

Reliable design

Eaton's Bussmann series medium voltage British standard air fuses are a proven design and are available in many sizes to suit all switchgear variants.

Dedicated team of fuse application engineers

Our team of specialist fuses field applications engineers will do its upmost to help you select the correct fuse for your application, ensuring your application is protected by the best fuse protection available.

Eaton electrical application engineer
Especificaciones

Resaltar las diferencias
Mostrar solo las diferencias
Ocultar funciones en blanco
Descargar enlaces