Búsqueda de conocimientos
Descargar documento () de 20
Commercial vehicle clutches

Remanufactured Solo self-adjust clutch

Eaton remanufactured clutches combine the reliability and durability of Eaton components to deliver longer life, trouble-free operation, and less downtime for your commercial vehicle. Each remanufactured clutch is disassembled and then remanufactured using Eaton genuine parts, including like-new driven discs and new intermediate plates to ensure maximum reliability and extended life. A final inspection ensures that each component, as well as the finished assembly, adheres strictly to original equipment specs and guidelines.
Good Clutch
Remanufactured with 100% genuine parts for longer service life vs. rebuilt
Torque Rating
1650 ft.lbs - 2050 ft.lbs
Self-adjusting clutch
Keeps clutch in adjustment, protecting hydraulic linkage components

Características Principales

  • Solo self-adjusting technology keeps the clutch in constant adjustment by maintaining bearing release position, protecting valuable hydraulic linkage components
  • Like new driven discs
  • New intermediate plate
  • Easy-to-see wear indicator
  • Dual zerk release bearing (heavy-duty)
  • 50% less pedal effort (heavy-duty)
  • Genuine Eaton parts
  • National warranty
  • A full-round contamination baffle protects against debris
  • Ceramic facings for longer life

100% genuine

Eaton Remanufactured Solo self-adjust clutches are the right choice for price conscious buyers. Remanufactured to exacting standards using 100 percent genuine Eaton components, these clutches are designed for long life and trouble-free operation.

Try our new clutch product selector!

Need help identifying the correct clutch for your application? Just answer a few simple questions and we'll help you find what you're looking for.
Especificaciones

Resaltar las diferencias
Mostrar solo las diferencias
Ocultar funciones en blanco
Descargar enlaces