Búsqueda de conocimientos
Descargar documento () de 20
Productos de videovigilancia

HERNIS EXMD110 Ex Washer System

HERNIS camera stations specified with a cleaning facility are equipped with the EXMD110 wash wipe system. Although designed and certified for hazardous area operations, this washer system is suitable for all HERNIS cameras that do not have an integrated pump and tank. 

Most CCTV solutions on the market require manual tank pressurisation. The EXMD110 from Eaton pressurizes the washer tank electronically. It uses an explosion proof electrical pump that is capable of pressure heights of up to 12 metres. The pump is powered by the camera station, so local power is not required. A 10L tank designed for direct connection to the water supply is also available.

Efficient installation
Compact design enables an easy and efficient installation
Durability
316L stainless steel electro-polished surface offers maximum resilience
Explosion proof
Certified and proven for operation in explosive areas

We're taking the lead in cybersecurity.

We recognise that no protection method is completely secure. A “defence in depth” mechanism that is effective today may not be effective tomorrow because the ways and means of cyberattacks constantly change.
This is why administrators of any connected systems must be ever-alert to changes in cybersecurity and work to prevent any potential vulnerabilities.

Certifications and compliances

Certification codes

  • Ex II 2 GD 
  • Ex db mb IIC T5 Gb
  • Ex mb tb IIIC T85°C Db

ATEX certificate

  • Presafe 17 ATEX 11112X

IECEx certificate

  • IECEx PRE 17.0045X

INMETRO certificate

  • DNV 14.0147X

Russian custom union approval

  • TR CU C-NO.HA91.B.00111/20

Design Features

  • Ex certified for Zone 1 (gas group IIC) and Zone 21 (dust)
  • Delivered with flying lead
  • Delivered with 6 m silicon hose
  • Capable of up to 12 meters pressure height
  • Compact design
  • 24-30 VAC/24 VDC (from camera to pump)

Standard Materials

  • Pump, tank and holder for tank: stainless steel AISI 316L, electro polished

FLEX, microFLEX and miniFLEX - ultimate flexibility and modularity to grow with your operations.

HERNIS™ FLEX is scalable, flexible and designed to grow with you - optimising operational and lifecycle costs. From a single monitoring station to a multi-site, multi-country operation, there is a FLEX solution to match your surveillance needs.

Modularity in mind: virtually limitless configurations means we can build a system to match your specific needs. Alternatively, you can choose from our popular package options - microFLEX, miniFLEX and full FLEX - to match the scale of your CCTV operations.
Especificaciones

This camera station is available as part of a HERNIS™ FLEX solution.

From micro sites to multi sites, there's a FLEX for you.

Visit our systems pages to find out more about modularity and a cybersecure system that can grow with your operations.
Descargar enlaces

This camera station is available as part of a HERNIS™ FLEX solution.

From micro sites to multi sites, there's a FLEX for you.

Visit our systems pages to find out more about modularity and a cybersecure system that can grow with your operations.