Descargar documento () de 20
Aerospace valves

Solenoid valves

Eaton makes a family of solenoid operated valves where the solenoid movement is used to directly open or close the fluid flow path. The valves are powered by 28V DC to open or closed position, then depowered to the opposite position or can be latched to a commanded position and require power to change position. The valves can have a position indication and come in sizes from 1/4 inch to 5/8 inch for inline valves and up to 1.5 inch for tank boundary (low pressure) applications.

Input Power
= 28VDC
line mounted size
= 1/4 to 5/8 inch
Normally powered
= open or closed or latched to position

Características Principales

  • 28V DC solenoid operated valve
  • Sizes 1/4 to 5/8 inch diameter – line mounted
  • Larger, up to 1.5 inch for tank boundary valve
  • Flow range 1 US gpm to 15 US gpm
  • Various outlet interface layouts and tube sizes
  • Can include valve open and closed position indication 
  • Can be used in conjunction with pressure operated refuel/transfer valves
Especificaciones
Descargar enlaces