Descargar documento () de 20
Aerospace valves

Cabin pressure relief and isolation valves

Eaton’s cabin pressure relief and isolation valves are integral safety components of pneumatic pressurized airlock systems on space structures. Designed to accommodate manned and unmanned missions, our valves can support both manual and motor driven space systems. Our highly reliable cabin pressure relief and isolation valves help ensure the safety of crew, cargo, habitat and mission, and contribute to long term survivability and success of space exploration initiatives.

These compact, lightweight valves have completed multiple space missions on varied platforms and in diverse environments, as a result Eaton can provide pedigree with reduced lead times, qualification cycles and cost.

Especificaciones

Specifications

Item Imperial          Metric
Medium Nitrogen  
Inlet Pressure 600 to 4,800 psig (41 to 331 barg)
Outlet Pressure 285 to 315 psig  (20 to 22 barg)
Lockup Pressure 325 psig (22 barg)
Inlet Proof Pressure 6,750 psig (465 barg)
Outlet Proof Pressure 600psig (41barg)
Inlet Burst Pressure  11,250 psig  (776 barg)
Outlet Burst Pressure 1,000 psig (69 barg)
Flow 0.150 lbm/s  
Internal Leakage < 2.8 x 10-2 sccs  
External Leakage < 1.0 x 10-3 sccs  
Weight  1.0 lb max  (0.45 kg)