Descargar documento () de 20
Aerial refueling

Buddy refueling pods

Eaton's range of buddy refueling pods provide a fast jet tanking capability that is particularly effective for carrier based naval operations or the defense of extensive national boundaries. Currently used on a wide range of platforms, they can be fitted either under the wing or fuselage mounted and provide a highly reliable refueling capability. 

High fidelity simulation for air to air refueling systems

Eaton is a leader in high fidelity development and modeling of air to air refueling systems. We use actual system software overlaid with, and verified against, real time static and flight test data from all major global tanker platforms. Using the newest simulation technology, this flight data is input in our simulation software to demonstrate real-time hose dynamics in a synthetic environment to accurately represent and predict true hose and drogue behavior. Our proprietary method allows Eaton to validate new air to air refueling systems before they are built and flight tested. Eaton’s modeling method recently enabled the successful development of the longest hose and drogue on record for the 908EH program.
Descargar enlaces