TANlock by Eaton is the ideal modular access control system for IT rack enclosures, providing the extra security required. Eaton has partnered with best-in-class lock manufacturer, Fath Mechatronics, to deliver the most versatile modular access control system in the market by offering seven different authentication technologies to meet a wide variety of requirements. With two smart lock models available, TANlock by Eaton gives you the options to effectively secure your rack enclosures.
Bolster the security of your IT enclosures via simplified remote management, status logging and access controls down to the individual rack level. A part of the Eaton Intelligence Platform, Visual Power Manager (VPM) and Visual Capacity Optimization Manager (VCOM) are your Eaton software solutions for TANlock.
| Catalog number | Description | Dimensions (H x W x D) |
Weight |
| TL3-POE-KPAD | TANLock 3, black powder coated with keypad | 2.25 x 3.25 x 11 in (57.15 x 82.55 x 279.4 mm) |
2.2 lb (1 kg) |
| TL3-POE-RFID | TANLock 3, black powder coated with RFID reader | 2.25 x 3.25 x 11 in (57.15 x 82.55 x 279.4 mm) |
2.2 lb (1 kg) |
| TL3-POE-FNGR | TANLock 3, black powder coated with fingerprint reader | 2.25 x 3.25 x 11 in (57.15 x 82.55 x 279.4 mm) |
2.2 lb (1 kg) |
| TL3-POE-PALM | TANLock 3, black powder coated with vein scanner (palmreader) | 2.25 x 3.25 x 11 in (57.15 x 82.55 x 279.4 mm) |
2.2 lb (1 kg) |
| TL3-POE-TCH | TANLock 3, black powder coated with touch display | 2.25 x 3.25 x 11 in (57.15 x 82.55 x 279.4 mm) |
2.2 lb (1 kg) |
| TL3-POE-DUAL | TANLock 3, black powder coated with dual authentication PIN/RFID | 2.25 x 3.25 x 11 in (57.15 x 82.55 x 279.4 mm) |
2.2 lb (1 kg) |
| TL3-POE-CODE | TANLock 3, black powder coated for bar code / QR code | 2.25 x 3.25 x 11 in (57.15 x 82.55 x 279.4 mm) |
2.2 lb (1 kg) |
| TLZ-REMOTE | TANLock Zero, black powder coated with remote opening | 2.25 x 3.25 x 11 in (57.15 x 82.55 x 279.4 mm) |
2.2 lb (1 kg) |
| TLZ-KPAD | TANLock Zero, black powder coated with keypad | 2.25 x 3.25 x 11 in (57.15 x 82.55 x 279.4 mm) |
2.2 lb (1 kg) |
| TLZ-TCH | TANLock Zero, black powder coated with touch display | 2.25 x 3.25 x 11 in (57.15 x 82.55 x 279.4 mm) |
2.2 lb (1 kg) |
| TLZ-RFID | TANLock Zero, black powder coated with RFID 13.56 Mhz | 2.25 x 3.25 x 11 in (57.15 x 82.55 x 279.4 mm) |
2.2 lb (1 kg) |
| TLZ-FNGR | TANLock Zero, black powder coated with fingerprint | 2.25 x 3.25 x 11 in (57.15 x 82.55 x 279.4 mm) |
2.2 lb (1 kg) |
| TLZ-DUAL | TANLock Zero, black powder coated with dual authentication PIN/RFID | 2.25 x 3.25 x 11 in (57.15 x 82.55 x 279.4 mm) |
2.2 lb (1 kg) |