Download document () of 20

WWSS1332C

WorkWise Desk-Mounted Workstation, Single Display

  • Clamps to fixed surface to leave valuable desk or table space clear
  • Adjusts to fit wide range of flat-screen monitors from 13 to 32 in.
  • Keyboard tray with padded wrist rest flips up when not in use to conserve workspace
  • Monitor swivels from -90° to +90° and rotates 360° to customize the ideal viewing angle
  • Includes necessary mounting hardware for immediate installation
  • Monitor revolves from -180° to +180° and rotates 360° to customize the ideal viewing angle

General specifications

Product Name
Eaton Tripp Lite series WorkWise desktop workstation
Catalog Number
WWSS1332C
UPC
037332212757
Product Length/Depth
40.2 in
Product Height
26.2 in
Product Width
45.3 in
Product Weight
25.7 lb
Compliances
CE Marked
RoHS
REACH
RoHS3
Global Catalog
WWSS1332C
Product Type
Desktop workstation

Product specifications

Features
Flex Center
Mounting Location
Desk clamp
Degrees of Motion
180 swivel and 360 rotate
Minimum Screen Size
13 in
Maximum Screen Size
32 in
Device Compatibility
Monitor/HDTV
Computer
Laptop
Motion
Full motion / rotate
Color
Black
Silver
VESA Pattern
  • 100x100
  • 100x75
  • 75x100
  • 75x75

100x75
75x100
75x75
100x100
Material
Steel
Plastic
Product Features
Assembly Required
Tools Necessary

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.