Download document () of 20

UR020-010

Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 10 ft. (3.05 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
UR020-010
UPC
037332179401
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.24 lb
Compliances
RoHS
Global Catalog
UR020-010
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector Style
Straight
Product Highlights
Universal, Reversible connector allows plugging in any direction
10ft, USB 2.0, Male-to-Male
SideA Connector1
REVERSIBLE USB A (MALE)
SideB Connector1
REVERSIBLE USB A (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
REVERSIBLE USB A (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
9 - 14ft (2 - 4M)
Cable Type
Passive
Cable Length Range
9 - 14ft (2 - 4M)
Connector
USB-A

Export product specification