Download document () of 20

U444-2H-MST4K6

USB-C Adapter, Dual Display - 4K 60 Hz HDMI, HDR, 4:4:4, HDCP 2.2, DP 1.4 Alt Mode, Black

  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Plays 4K video on 2 displays simultaneously for multitasking and increasing productivity
  • Plug-and-play operation with no software required for easy, immediate installation
  • Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with 7.1-channel surround sound

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
U444-2H-MST4K6
UPC
037332263773
Product Length/Depth
1.97 in
Product Height
0.45 in
Product Width
2.17 in
Product Weight
0.09 lb
Compliances
FCC Compliant
RoHS
CE Marked
REACH
Certifications
EN 55032
IEC/EN 63000
EN 55035
Global Catalog
U444-2H-MST4K6
Product Type
Video adapter

Product specifications

Type
USB-C to HDMI Multi-Port Adapter
Audio Specification
7.1 Channel Surround Sound
Audio Ports
HDMI (FEMALE)
Supports pass-through audio function via dual HDMI outputs
Device Compatibility
Projector
Monitor/HDTV
Chromebook
Laptop
Operating Humidity Range
10% to 85% RH, Non Condensing
Storage Humidity Range
5% to 90% RH, Non Condensing
Audio Input
USB-C
Color
Black
Audio Output
HDMI
Material
TPE
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
Bus Powered
Extended Mode
Multi-Resolution Support
HDR Support
3D Video Supported
MST Support
Mirror Mode
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Cable Jacket Material
TPE
Color Depth
48-bit Deep color
Packaging Type
Box
Chroma Sub Sampling
4:4:0
4:4:4
HDCP Specification
2.2
SideA Connector1
USB C (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Displayport Specification
1.4
Host Connector
USB C (MALE)
Technology
USB 3.x
HDMI
Video Ports Details
  • HDMI 2.0
  • HDCP 2.2
  • DisplayPort 1.4
Supported Resolution
1920x1080 (1080p)
1280x720 (720p)
3840x2160 (4K)
Number of Displays
2
Number of Monitors Supported
2
Cable Outer Diameter (OD)
4.3mm
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
LED Indicators
N/A
Operating Temperature Range
32° to 113°F (0° to 45°C)
Resolutions Supported
  • When used with a DP 1.4 host device the product supports dual output 4K (3840 x 2160) @ 60 Hz maximum
  • When used wiht a DP 1.2a host device the product supports dual output 4K (3840 x 2160) @ 30 Hz maximum
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
Number of Ports
2

Export product specification