USB-C to DisplayPort Active Adapter Cable with Equalizer (M/F), UHD 8K, HDR, DP 1.4, White, 6 in. (15.2 cm)
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series video adapter
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                U444-06N-DP8W
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332255563
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                3.93 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                0.787 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                4.72 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.001 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                CE Marked  
                                        WEEE Directive REACH RoHS FCC Compliant  | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                cUL Listed  
                                        UL Listed  | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                U444-06N-DP8W
                                             
                                         | 
                                    
| Type | 
                                            
                                            
                                             
                                                Active Cable
                                             
                                         | 
                                    
| Operating Humidity Range | 
                                            
                                            
                                             
                                                10% to 85% RH, Non-Condensing
                                             
                                         | 
                                    
| Storage Humidity Range | 
                                            
                                            
                                             
                                                5% to 90% RH, Non-Condensing
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                White
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                ABS
                                             
                                         | 
                                    
| Cable Jacket Color | 
                                            
                                            
                                             
                                                White
                                             
                                         | 
                                    
| Connector Plating | 
                                            
                                            
                                             
                                                Nickel
                                             
                                         | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                Built-In Equalizer  
                                        Bus Powered 3D Video Supported  | 
                                    
| USB Specification | 
                                            
                                            
                                             
                                                USB 3.0 (up to 5 Gbps)  
                                        USB 3.1 Gen 1 (up to 5 Gbps)  | 
                                    
| Cable Jacket Material | 
                                            
                                            
                                             
                                                PVC
                                             
                                         | 
                                    
| Color Depth | 
                                            
                                            
                                             
                                                48-bit Deep color
                                             
                                         | 
                                    
| Contact Plating | 
                                            
                                            
                                             
                                                Gold
                                             
                                         | 
                                    
| Packaging Type | 
                                            
                                            
                                             
                                                Box
                                             
                                         | 
                                    
| HDCP Specification | 
                                            
                                            
                                             
                                                1.4
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                USB C (MALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                DISPLAYPORT (FEMALE)
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                DISPLAYPORT (FEMALE)
                                             
                                         | 
                                    
| Displayport Specification | 
                                            
                                            
                                             
                                                1.2
                                             
                                         | 
                                    
| Technology | 
                                            
                                            
                                             
                                                DisplayPort
                                             
                                         | 
                                    
| Video Ports Details | 
                                            
                                            
                                            
  | 
                                    
| Supported Resolution | 
                                            
                                            
                                             
                                                1920x1080 (1080p)  
                                        7680 x 4320 (8K) 1280x720 (720p) 3840x2160 (4K)  | 
                                    
| Number of Displays | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Number of Monitors Supported | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Cable Outer Diameter (OD) | 
                                            
                                            
                                             
                                                3.9mm
                                             
                                         | 
                                    
| Max Supported Video Resolution | 
                                            
                                            
                                             
                                                7860 x 4320 (8K) @ 30Hz
                                             
                                         | 
                                    
| Operating Temperature Range | 
                                            
                                            
                                             
                                                32° to 113°F (0° to 45°C)
                                             
                                         | 
                                    
| Storage Temperature Range | 
                                            
                                            
                                             
                                                14° to 158°F (-10° to 70°C)
                                             
                                         | 
                                    
| Cable Type | 
                                            
                                            
                                             
                                                Active
                                             
                                         | 
                                    
| Video Input | 
                                            
                                            
                                             
                                                USB C (MALE)
                                             
                                         | 
                                    
| Video Output | 
                                            
                                            
                                             
                                                DISPLAYPORT (FEMALE)
                                             
                                         | 
                                    
| Video Ports | 
                                            
                                            
                                             
                                                DISPLAYPORT (FEMALE)
                                             
                                         | 
                                    
| Number of Ports | 
                                            
                                            
                                             
                                                1
                                             
                                         |