USB-C Dock, Dual Display - Dual HDMI, USB 3.2 Gen 1, USB-A Hub, GbE, 3.5 mm, 85W PD Charging
| Product Name |
Eaton Tripp Lite series docking station
|
| Catalog Number |
U442-DOCK20-B
|
| UPC |
037332253460
|
| Product Length/Depth |
1.33 in
|
| Product Height |
3.74 in
|
| Product Width |
3.74 in
|
| Product Weight |
0.001 lb
|
| Compliances |
FCC Compliant
RoHS REACH |
| Global Catalog |
U442-DOCK20-B
|
| Application |
|
| Special features |
Device Drivers
A driver CD-ROM is no longer included with this product. The latest drivers for Windows, macOS, Android, Chrome OS and Ubuntu are available from the DisplayLink website. Please visit https://www.displaylink.com/downloads.
|
| Type |
Docking Station
|
| Audio Specification |
2.1 Channel Surround Sound, TRRS
|
| Audio Ports |
3.5MM (FEMALE)
3.5mm Combo Stereo Audio / Microphone Jack |
| Total Charging Watts |
100
|
| AC Power Adapter Plug(s) |
NEMA 5-15P North America
|
| Operating Humidity Range |
20% to 80% RH, Non-Condensing
|
| Relative Humidity |
20% to 80% RH, Non-Condensing
|
| Storage Humidity Range |
20% to 80% RH, Non-Condensing
|
| Color |
Black
|
| Cable Jacket Rating |
VW-1
|
| Material |
Plastic
|
| USB Hub Ports |
Yes
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Charging Ports / Amps |
1.5A
5A |
| Product Features |
Full Duplex Support
Remote Wakeup Support Auto MDIX Support Driver Required Mirror Mode Battery Charging (5V/1.5A Port) Extended Mode Suspend Mode Support Ethernet Support |
| USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps) USB 3.2 Gen 1 (up to 5 Gbps) |
| Network Speed |
1 Gbps (Gigabit)
|
| Packaging Type |
Box
|
| Plug Color |
Blue
White |
| External Power Supply Certifications |
CE
GS TUV UL cUL |
| Power Source Type |
AC Adapter with detachable power cord
|
| SideA Connector1 |
USB C (FEMALE)
|
| SideB Connector1 |
HDMI (FEMALE)
|
| SideB Connector2 |
RJ45 (FEMALE)
|
| Data Ports |
USB A (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps) |
| Dc Barrel Plug |
OD: 5.5 x 2.5 x 10 mm, positive pin, negative sleeve
|
| SideB Connector3 |
USB A (FEMALE)
HDMI (FEMALE) |
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| SideB Connector4 |
3.5MM (FEMALE)
|
| Host Connector |
USB C (MALE)
USB A (MALE) |
| Charging AMPS per port |
1.5 A
5 A 5A |
| Technology |
Cat5/5e
USB 3.x Stereo Audio HDMI Cat6 |
| Features |
Flex Center
|
| Network Compatibility |
1 Gbps (Gigabit)
|
| Charging Ports |
USB-C: 85W Power Delivery (PD 3.0)
USB-A: 5V 1.5A (7.5W) |
| Video Ports Details |
HDMI 1.4
|
| Supported Resolution |
1280x720 (720p)
1920x1080 (1080p) 1920 x 1200 |
| AC Adapter |
Input: 100–240V, 50/60 Hz, 2A; Output: 20V, 5A
|
| AC Power Adapter Cord Length |
5.9 ft
|
| Number of Monitors Supported |
2
|
| Number of Ports |
8
|
| Number of USB Hub Ports |
3
|
| Power Consumption |
15 W
|
| Audio Ports Details |
3.5mm Combo Stereo Audio / Microphone Jack
|
| Resolutions Supported |
HDMI Dual:1920 x 1200 60Hz
HDMI Single: 2560 x 1440 50Hz
|
| Storage Temperature Range |
-4° to 158°F (-20° to 70°C)
|
| Max Supported Video Resolution |
Single: 2560 x 1440 @50Hz; Dual: 1080p @60Hz
|
| Recommended Category Cable |
Cat6 Cables
|
| Data Ports Details |
USB-A - USB 3.2 Gen 1 (5 Gbps)
|
| Network Ports |
RJ45 (FEMALE)
|
| Video Input |
USB C (FEMALE)
|
| Video Output |
HDMI (FEMALE)
|
| Video Ports |
HDMI 1.4
HDMI (FEMALE) |
| USB Power Delivery (PD) Charging Specification |
3
|