Download document () of 20

U426-003

USB-C to USB Micro-B Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U426-003
UPC
037332189271
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.07 lb
Compliances
RoHS
REACH
FCC Compliant
CE Marked
Certifications
CSA certified
UL Listed
cUL Listed
Global Catalog
U426-003
Product Type
Cable

Product specifications

Relative Humidity
10% to 85%, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 3.1 Gen 1 (up to 5 Gbps)
Connector Style
Straight
Product Highlights
Supports USB 3.1 Gen 1 data transfer speeds up to 5 Gbps
Connects a USB Type-C (USB-C) device to any USB 3.0 Micro-B device
Works with USB 3.0 devices
Features reversible USB Type-C male plug on one end
Provides power output up to 3A
Contact Plating
Gold
SideA Connector1
USB C (MALE)
SideB Connector1
USB 3.0 MICRO-B (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
SideB Connector3
USB 3.0 MICRO-B (MALE)
Technology


USB 3.x
Thunderbolt
Cable Length
Up to 4ft (up to 1M)
Cable Outer Diameter (OD)
4.5MM
Cable Type
Passive
Material
PVC
Cable Length Range
Up to 4ft (up to 1M)
Connector
MICRO USB-B
USB-C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.