Download document () of 20

U336-SMF-1G-LC

USB 3.0 Singlemode Fiber Optic Transceiver Ethernet Adapter, 10/100/1000 Mbps, 1310nm, 5km, LC

General specifications

Product Name
Eaton Tripp Lite series network adapter
Catalog Number
U336-SMF-1G-LC
UPC
037332225986
Product Length/Depth
1.61 in
Product Height
0.71 in
Product Width
2.2 in
Product Weight
0.12 lb
Compliances
RoHS
REACH
CE Marked
FCC Compliant
RoHS3
Product Type
Network adapter

Product specifications

Application
  • Install an LC duplex port on your Chromebook or PC for the purpose of connecting a singlemode Gigabit Ethernet network cable
  • Upload data from your notebook or download data from the Ethernet at true 10/100 Mbps speeds
  • Replace a malfunctioning Ethernet card on your laptop or computer
Relative Humidity
5% to 90 % RH, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
Connector Plating
Nickel
Product Features
Bus Powered
Driver Required
Remote Wakeup Support
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
Network Speed
1 Gbps (Gigabit)
Product Highlights
Provides 1 Gbps throughput up to 5 kilometers (3.1 miles) via singlemode fiber cabling
USB 3.0 Fiber Transceiver Ethernet adapter powered via USB, so no external power supply is required
Hot-swappable interface lets you install and uninstall without shutting down computer
Works with most laptops and PC running Windows and Microsoft Servers.
Connects you to a wired Gigabit Ethernet network when Wi-Fi is weak or unavailable
Supports USB 3.0 speeds up to 5 Gbps to ensure efficient data transfers
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
LC DUPLEX (FEMALE)
Operating Temperature
32° to 131°F (0° to 55°C)
Operating Temperature Range
32° to 131°F (0° to 55°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
SideB Connector3
LC DUPLEX (FEMALE)
Network Compatibility
1 Gbps (Gigabit)
Wavelength
1310 nm
Built-In Cable Length
0.51 ft
Cable Length
Up to 4ft (up to 1M)
LED Indicators
Blue (Power/Data)
Material
ABS, PVC
Mode Type
Singlemode
Transmission Distance
5km
Connector
USB-C
HDMI
Optical Port
LC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.