Download document () of 20

U325-010-IND

USB 3.0 SuperSpeed A to A M/M Cable, Industrial - IP68, Shielded, 10 ft. (3.05 m), TAA

General specifications

Product Name
Eaton Tripp Lite series Industrial cable
Catalog Number
U325-010-IND
UPC
037332209528
Product Length/Depth
0.5 in
Product Height
10.7 in
Product Width
8 in
Product Weight
0.5 lb
Compliances
RoHS
REACH
Certifications
UL Listed
Global Catalog
U325-010-IND
Product Type
Industrial cable

Product specifications

Application
  • Connect process control, industrial production and diagnostic systems in factories, warehouses and other dusty environments
  • Provide USB 3.0 connectivity in outdoor environments susceptible to rain, such as a stadium or outdoor arena
  • Set up outdoor digital signage at malls, theaters and bus stops
Operating Humidity Range
0% to 90% RH, Non-Condensing
Relative Humidity
20% to 80% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
TAA Compliant
Industrial Grade
IP68 Rated
USB Specification
USB 3.0 (up to 5 Gbps)
Connector Style
Straight
Product Highlights
Built to protect process control and other USB 3.0 applications in harsh environments
Dispels EMI/RFI line noise that can destroy data and affect equipment performance
Supports USB 3.0 data transfer rates up to 5 Gbps—10x faster than USB 2.0
Complies with Federal Trade Agreements Act standards for GSA Schedule purchases
IP68-rated to resist dust and endure immersion in 1.5 m of water up to 60 min.
Contact Plating
Gold
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
USB 3.0 A (MALE)
Operating Temperature
-4° to 176°F (-20° to 80°C)
Operating Temperature Range
-4° to 176°F (-20° to 80°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
SideB Connector3
USB 3.0 A (MALE)
Technology

USB 3.x
Cable Length
9 - 14ft (2 - 4M)
Cable Outer Diameter (OD)
6.2mm
Cable Type
Passive
Material
PVC
Protection Rating
IP68
Cable Length Range
9 - 14ft (2 - 4M)
Connector
USB-A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.