Download document () of 20

U325-003-IND

USB 3.0 SuperSpeed A to A M/M Cable, Industrial - IP68, Shielded, 3 ft. (0.91 m), TAA

General specifications

Product Name
Eaton Tripp Lite series Industrial cable
Catalog Number
U325-003-IND
UPC
037332209504
Product Length/Depth
0.5 in
Product Height
9.7 in
Product Width
6.9 in
Product Weight
0.21 lb
Compliances
REACH
RoHS
Certifications
UL Listed
Global Catalog
U325-003-IND
Product Type
Industrial cable

Product specifications

Application
  • Provide USB 3.0 connectivity in outdoor environments susceptible to rain, such as malls, bus stops and theater marquees
  • Set up outdoor digital signage at stadiums and arenas
  • Build IT infrastructure in basements and other indoor areas prone to flooding
Operating Humidity Range
0% to 90% RH, Non-Condensing
Relative Humidity
10% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
IP68 Rated
Industrial Grade
TAA Compliant
USB Specification
USB 3.0 (up to 5 Gbps)
Connector Style
Straight
Product Highlights
Dispels EMI/RFI line noise that can destroy data and affect equipment performance
IP68-rated to resist dust and endure immersion in 1.5 m of water up to 60 min.
Supports USB 3.0 data transfer rates up to 5 Gbps—10x faster than USB 2.0
Built to protect process control and other USB 3.0 applications in harsh environments
Complies with Federal Trade Agreements Act standards for GSA Schedule purchases
Contact Plating
Gold
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
USB 3.0 A (MALE)
Operating Temperature
-4° to 176°F (-20° to 80°C)
Operating Temperature Range
-4° to 176°F (-20° to 80°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
SideB Connector3
USB 3.0 A (MALE)
Technology

USB 3.x
Cable Length
Up to 4ft (up to 1M)
Cable Outer Diameter (OD)
5.5
Cable Type
Passive
Material
PVC
Protection Rating
IP68
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.