10-Port USB Charging Station with Adjustable Storage, 12V 8A (96W) USB Charger Output
| Product Name |
Eaton Tripp Lite series multi-device charger
|
| Catalog Number |
U280-010-ST
|
| UPC |
037332190352
|
| Product Length/Depth |
5.276 in
|
| Product Height |
0.984 in
|
| Product Width |
9.37 in
|
| Product Weight |
0.57 lb
|
| Compliances |
FCC Class B
CE Marked RoHS REACH |
| Certifications |
EN 55024
EN 55022 |
| Global Catalog |
U280-010-ST
|
| Product Type |
Multi-device charger
|
| Type |
Charging Station
|
| AC Adapter |
100-240V, 50/60Hz, 3A; Output: 12V, 8A, 3-ft.
|
| AC Power Adapter Cord Length |
3 ft
|
| AC Power Adapter Input Specs (V / Hz / A) |
100-240V / 50/60Hz / 3A
|
| AC Power Adapter Output Specs (V / A) |
12V / 8A
|
| Charging Ports Details |
USB-A: Up to 5V/2.4A
|
| Number of Charging Ports |
10
|
| Total Charging Amps |
19.2A
|
| Total Charging Watts |
96
|
| Power Consumption Detail |
34W (Operating) 0.27W (Standby)
|
| Power Consumption |
34 W
|
| Number of Ports |
10
|
| Overload Protection |
Yes
|
| Charging Method Detail |
USB-A: 5V/Max 2.4A Apple Fast Charge
|
| LED Indicators |
Blue (Power)
|
| Operating Temperature Range |
41° to 95°F (5° to 35°C)
|
| Storage Temperature Range |
-4° to 122°F (-20° to 50°C)
|
| AC Power Adapter Plug(s) |
NEMA 5-15P North America
|
| Relative Humidity |
20% to 80% RH, Non-Condensing
|
| Color |
Black
|
| Material |
Polycarbonate
|
| Charging Ports / Amps |
2.4A
|
| Charging Method |
USB
|
| Product Features |
Overvoltage Protection
Overcurrent Protection |
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Charging Form Factor |
Charging hub
|
| Charging Port Type |
USB A (FEMALE)
|
| Packaging Type |
Box
|
| External Power Supply Certifications |
FCC
PSE RoHS UL TUV GS CE CCC cUL |
| Power Source Type |
AC Adapter
|
| SideA Connector1 |
NEMA 5-15P
|
| SideB Connector1 |
USB A (FEMALE)
|
| Dc Barrel Plug |
OD: 5.5 x 2.5 x 10 mm, positive pin, negative sleeve
|
| SideB Connector3 |
USB A (FEMALE)
|
| Device Compatibility |
Amazon Kindle
Phone Tablet |