Download document () of 20

U244-001-VGA

USB 2.0 to VGA Dual/Multi-Monitor External Video Graphics Card Adapter with Built-In USB Cable, 128 MB SDRAM, 1080p @ 60 Hz

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
U244-001-VGA
UPC
037332196514
Product Length/Depth
1.77 in
Product Height
0.57 in
Product Width
1.69 in
Product Weight
0.3 lb
Compliances
FCC Compliant
CE Marked
REACH
RoHS
Product Type
Video adapter

Product specifications

Relative Humidity
10% to 90 % RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
Driver Required
Bus Powered
USB Specification
USB 2.0 (up to 480 Mbps)
Product Highlights
Add up to 6 adapters to connect a total of 7 displays (Windows)
Compatible with Windows®, Mac® and Ubuntu
Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
Plug and play—no external power supply needed
Extend video to a second display or duplicate one video on both
SideA Connector1
USB A (MALE)
SideB Connector1
HD15 (FEMALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
SideB Connector3
HD15 (FEMALE)
Technology


USB 2.0 (High Speed)
VGA / SVGA
VGA/SVGA
Cable Length
Up to 4ft (up to 1M)
Power Consumption (Watts)
1.3 W
BTUs
4.4 BTU/Hr
Material
ABS, PVC
Max Supported Video Resolution
1920 x 1080 (1080p) @ 60 Hz
Connector
USB-C
HDMI

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.