Download document () of 20
We make what matters work*

SRWO2UBRKT

SmartRack 2U Low-Profile Vertical-Mount Vented Wall-Mount Mini Rack Enclosure, Black

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SRWO2UBRKT
UPC
037332262981
Product Length/Depth
4.453 in
Product Height
21.467 in
Product Width
20.135 in
Product Weight
13.25 lb
Compliances
EIA-310-E
REACH
RoHS
Global Catalog
SRWO2UBRKT
Product Type
Rack enclosure

Product specifications

Features
Flex Center
Color
Black
Load capacity (static)
75 lb
Material
Steel
Package contents
  • SRWO2UBRKT 2U Low-Profile Vertical-Mount Vented Wall-Mount Mini Rack Enclosure
  • Front panel
  • (16) M6 screws
  • (16) M6 cup washers
  • (16) M6 cage nuts
  • Assembly instructions
Device Compatibility
Network Switch
Patch Panel
Router
Product Features
Assembly Required
Rack Depth
Shallow
Product Highlights
Heavy-duty cold-rolled steel construction with maximum load capacity of 75 lb.
Keyhole mounting slots spaced 16 in. apart to match standard wall-stud placement
Low-profile cabinet extends less than 5 in. from wall to save space in small areas
Vented design maximizes airflow to protect equipment against excessive heat
Includes equipment-mounting hardware for convenient installation
Rack Height
2U
Maximum Device Depth
19.4 in
Number of Vertical Mounting Rails
2
Weight Capacity - Stationary
75

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.