SmartRack 6U Vertical Wall-Mount Rack Bracket
| Product Name |
Eaton Tripp Lite series SmartRack wallmount rack bracket
|
| Catalog Number |
SRWALLBRKT6U
|
| UPC |
037332203212
|
| Product Length/Depth |
11.15 in
|
| Product Height |
11.15 in
|
| Product Width |
19.69 in
|
| Product Weight |
8.38 lb
|
| Compliances |
RoHS
EIA-310-E |
| Global Catalog |
SRWALLBRKT6U
|
| Color |
Black
|
| Rack Height |
6U
|
| Rack Depth |
Shallow
|