SmartRack 6U Vertical Extension Top Hat for Server Racks - 42 in. Depth, Doors & Side Panels Included
| Product Name |
Eaton Tripp Lite series SmartRack extension frame
|
| Catalog Number |
SRTH6UB
|
| UPC |
037332264114
|
| Product Length/Depth |
39.17 in
|
| Product Height |
22.83 in
|
| Product Width |
10.63 in
|
| Product Weight |
100 lb
|
| Compliances |
RoHS
REACH FCC Compliant CE Marked |
| Certifications |
UL 60950-1
EN 55022 EN 55024 |
| Global Catalog |
SRTH6UB
|
| Product Type |
Accessory
|
| Accessory Class |
|
| Features |
Flex Center
|
| Accessory/spare part type |
Rack-mount
|
| Color |
Black
|
| Package contents |
|
| Device Compatibility |
Network Switch
PDU Patch Panel Router Server UPS |
| System Requirements |
Compatible with floor-standing rack enclosures with a removable roof and the standard 600 mm width and 1050 mm depth
Does not work with Deep or Wide specialty rack cabinets |
| Rack Depth |
Standard
|
| Rack Height |
6U
|
| Cable Access Hole Measurement |
3.25
|
| Factory Preset Rack Depth |
27.75 in
|
| Maximum Device Depth |
37 in
|
| Minimum Device Depth |
4 in
|
| Number of Vertical Mounting Rails |
4
|
| Weight Capacity - Rolling |
0
|
| Weight Capacity - Stationary |
0
|
| Grounding Details |
Front and back door frames
|