SmartRack 2U Locking Rack-Mount Storage Drawer
| Product Name |
Eaton Tripp Lite series SmartRack drawer
|
| Catalog Number |
SRDRAWER2U
|
| UPC |
037332203175
|
| Product Length/Depth |
28.9 in
|
| Product Height |
1.73 in
|
| Product Width |
19 in
|
| Product Weight |
10 lb
|
| Compliances |
RoHS
EIA-310-E |
| Accessory Class |
|
| Features |
Flex Center
|
| Accessory/spare part type |
Rack shelves
|
| Product Highlights |
2U rack-mount drawer with maximum load capacity of 50 lbs (22.7 kgs)
Locks securely with included keys to protect contents Made from cold-rolled steel with black powder-coated finish Mounting hardware included for rack installation Slides smoothly out of the way into rack when not in use |
Support from Eaton