Knowledge Search
Download document () of 20
We make what matters work*

SRCLOSETFAN

Network Closet Exhaust Fan, 475 CFM, NEMA 5-15P Input, Black

  • Supplies fresh filtered air and circulates it in a small confined area to cool equipment
  • 15-ft. (4.57 m) cord with NEMA 5-15P input allows flexibility in connecting to AC power
  • Accepts filters commonly found at home improvement stores (9.75" x 15.75")
  • Convenient on/off switch allows simple one-touch control
  • Includes hardware and template for mounting between wall studs in your wiring closet
  • Dual high-performance 120V fans draw air through filtered panel at 475 CFM

General specifications

Product Name
Eaton Tripp Lite series SmartRack closet cooling
Catalog Number
SRCLOSETFAN
UPC
037332240651
Product Length/Depth
20.7 in
Product Height
10.3 in
Product Width
16.6 in
Product Weight
21.61 lb
Compliances
RoHS
Global Catalog
SRCLOSETFAN
Product Type
Closet cooling

Input specifications

Input Nominal Voltage
110 VAC
120 VAC
110-120V AC 50/60Hz
Input Connection
NEMA 5-15P

Cooling specifications

Air Flow
475 CFM
Cooling Type
Active

Physical specifications

Sound Level
65 dB
Package Contents
Mounting hardware
SRCLOSETFAN Wiring Closet Exhaust Fan
Mounting template
Owner’s manual

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.