SmartRack Side Panel Kit with Latches for Tripp Lite 52U 4-Post Open Frame Rack, 2 Panels
| Product Name | 
                                                Eaton Tripp Lite series SmartRack side panel
                                             | 
| Catalog Number | 
                                                SR52SIDE4PHD
                                             | 
| UPC | 
                                                037332186386
                                             | 
| Product Length/Depth | 
                                                44.9 in
                                             | 
| Product Height | 
                                                4.3 in
                                             | 
| Product Width | 
                                                27.2 in
                                             | 
| Product Weight | 
                                                0.001 lb
                                             | 
| Compliances | 
                                                RoHS
                                             | 
| Accessory Class |  | 
| Features | 
                                                Flex Center
                                             | 
| Accessory/spare part type | 
                                                Side panel
                                             | 
| Color | 
                                                Black
                                             | 
| Product Highlights | 
                                                Provides a clean look for end-of-row open frame rack applications  Includes 2 panels that cover one side of the 52U rack Made from heavy-duty steel engineered to stand up to busy IT environments Designed for use with SR4POST52HD heavy-duty open frame racks | 
Support from Eaton