 
		
	
    
        
    
        
        
        
        
        
    
    
    48U SmartRack Wide Standard-Depth Rack Enclosure Cabinet with doors, side panels & shock pallet packaging
| Product Name | 
                                                Eaton Tripp Lite series SmartRack rack enclosure
                                             | 
| Catalog Number | 
                                                SR48UBWDSP1
                                             | 
| UPC | 
                                                037332178961
                                             | 
| Product Length/Depth | 
                                                43 in
                                             | 
| Product Height | 
                                                89 in
                                             | 
| Product Width | 
                                                29.53 in
                                             | 
| Product Weight | 
                                                343 lb
                                             | 
| Compliances | 
                                                RoHS  CE Marked | 
| Certifications | 
                                                UL 60950-1
                                             | 
| Global Catalog | 
                                                SR48UBWDSP1
                                             | 
| Features | 
                                                Flex Center
                                             | 
| Color | 
                                                Black
                                             | 
| Rack Height | 
                                                48U
                                             | 
| Rack Depth | 
                                                Standard
                                             |