Knowledge Search
Download document () of 20

SR42UBZ4

42U SmartRack Seismic-Certified Standard-Depth Rack Enclosure Cabinet with doors & side panels

  • 4 interior vertical posts with unthreaded square hole mounting
  • Ships fully assembled
  • Baying brackets and hardware included
  • 42U SmartRack enclosure with doors and side panels
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance
  • Tested to NEBS Seismic Zone 4 requirements
  • Includes 50 pieces of M6 cage nuts and 50 pieces of M6 screws (equipment mounting hardware)
  • Locking, removable side panels keyed alike with doors
  • Massive front to rear ventilation capacity
  • Standard 24" width for optimizing floor space

General specifications

Product Name
Eaton Tripp Lite series SmartRack harsh environment enclosure
Catalog Number
SR42UBZ4
UPC
037332160331
Product Length/Depth
43 in
Product Height
78.5 in
Product Width
23.63 in
Product Weight
353 lb
Compliances
RoHS
EIA-310-E
Certifications
Seismic Zone 4 (NEBS GR-63-CORE)
Global Catalog
SR42UBZ4
Product Type
Harsh environment enclosure

Features

Features
Flex Center

Physical specifications

Color
Black
Rack Height
42U
Rack Depth
Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.