 
		
	
    
        
    
        
        
        
        
        
    
    
    13U SmartRack 2-Post Open Frame Rack - Organize and Secure Network Rack Equipment
| Product Name | 
                                                Eaton Tripp Lite series SmartRack 2-post open frame rack
                                             | 
| Catalog Number | 
                                                SR2POST13
                                             | 
| UPC | 
                                                037332183644
                                             | 
| Product Length/Depth | 
                                                13.625 in
                                             | 
| Product Height | 
                                                28 in
                                             | 
| Product Width | 
                                                20.375 in
                                             | 
| Product Weight | 
                                                20 lb
                                             | 
| Compliances | 
                                                EIA-310-E  RoHS | 
| Product Highlights | 
                                                Black aluminum with 12-24 threaded and numbered mounting holes  13U 2-post open frame rack | 
| Features | 
                                                Flex Center
                                             | 
| Color | 
                                                Black
                                             | 
| Rack Height | 
                                                13U
                                             | 
| Rack Depth | 
                                                Extra deep
                                             | 
| Mounting rails | 
                                                12-24 threaded and numbered vertical mounting rails
                                             |